??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24760.0040 Flat Knurled Nut
HELP_VARIABLE
Company
Halder
Description
EH 24760. - Flat Knurled Nuts DIN 467
Bill of material
24760.0040 Flat Knurled Nut
BESTNR
Ref. No.
24760.0040
AUS
Version
Steel
D1
Thread
M4
D2
16 mm
D3
8 mm
H
4 mm
K
3.5 mm
G
Weight
5.0 g
Embedded user actions